
Reference OJK66.019
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
With ring | 1 |
Nb of poles | 48 |
Teeth of wheel side splines | 21 |
Length 2 | 1405 mm |
Number of internal gears on wheel side | 22 |
Fitting position | Avant droit |
Weight | 1,974 kg |