
Reference OJK66.021
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 585 mm |
External or internal thread definition | M24x1,5 |
Teeth of wheel side splines | 28 |
Length 2 | 147 mm |
Number of internal gears on wheel side | 34 |
Fitting position | Avant gauche |
Weight | 2,231 kg |