Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Weight | 2,217 kg |
Seal diameter | 585 mm |
Length 2 | 1485 mm |
Teeth of wheel side splines | 28 |
Number of internal gears on wheel side | 34 |
Fitting position | Roue |