
Reference OJK66.029
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
With ring | 1 |
Seal diameter | 59 mm |
Teeth of wheel side splines | 27 |
Length 2 | 1385 mm |
Number of internal gears on wheel side | 34 |
Nb of poles | 48 |
Fitting position | Avant gauche |
Weight | 2,583 kg |