Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
With ring | Sans Bague |
for automatic transmission | X |
For Transmission NTN | Pour transmission NTN |
External or internal thread definition | M24x1 |
Seal diameter | 67 mm |
Outboard joint diameter | 91 mm |
Version | 8 balls |
Length 1 | 115 mm |
Length 2 | 176 mm |
Teeth of wheel side splines | 29 |
Number of internal gears on wheel side | 36 |
Weight | 2,989 kg |