
Reference OJK68.008
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Seal diameter | 49 mm |
Teeth of wheel side splines | 23 |
Length 2 | 1395 mm |
Number of internal gears on wheel side | 21 |
Fitting position | Avant gauche |
Weight | 1,708 kg |