
Reference OJK68.012
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 50 mm |
Teeth of wheel side splines | 28 |
Length 2 | 221 mm |
Number of internal gears on wheel side | 27 |
Fitting position | Avant gauche |
Weight | 3,388 kg |