
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 58 mm |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 24 |
Number of internal gears on wheel side | 26 |
Version | 6 balls |
Length 2 | 137 mm |
Fitting position | Avant gauche |
Weight | 1,666 kg |