
Reference OJK69.008
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| With ring | 1 |
| Seal diameter | 56 mm |
| External or internal thread definition | M22x1,5 |
| Teeth of wheel side splines | 26 |
| Number of internal gears on wheel side | 23 |
| Nb of poles | 48 |
| Version | 6 balls |
| Length 2 | 160 mm |
| Fitting position | Avant droit |
| Weight | 2,174 kg |