![OJK69.014](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK69014-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0NTk1OHxpbWFnZS9qcGVnfGg4OS9oMGUvMTAwMDIxNTkxNzM2NjIvNTE1V3g1MTVIX09KSzY5MDE0LVNOUl8xLmpwZ3wyNjJiYzM1N2VjNzNkOGI3MWFlOWVkOTg2Y2NkNTNhZDg5MThlMDViZjJjNmJmYWMyOWFhYWYzNmQ2ZjRkZTM2)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,734 kg |
Seal diameter | 612 mm |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 30 |
Length 2 | 164 mm |
Number of internal gears on wheel side | 27 |
Fitting position | Roue |