![OJK69.015](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK69015-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0Njc2OHxpbWFnZS9qcGVnfGg1OS9oMTUvMTAwMDIxNTkzNzAyNzAvNTE1V3g1MTVIX09KSzY5MDE1LVNOUl8xLmpwZ3wyNDcxZmU1NTNlZDZkMjNjZWY0NTdjNTY2YTFmYmNmM2UwY2ZiNjJiMzMyNWEzOWU4NjRhMjc3MzVlOTI4MDli)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Seal diameter | 556 mm |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 26 |
Length 2 | 151 mm |
Number of internal gears on wheel side | 24 |
Fitting position | Roue |
Weight | 2,07 kg |