Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Weight | 1,955 kg |
Seal diameter | 54 mm |
Teeth of wheel side splines | 25 |
Length 2 | 157 mm |
Number of internal gears on wheel side | 21 |
Fitting position | Roue |