![OJK73.002](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK73002-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MDIwNnxpbWFnZS9qcGVnfGhlNy9oMjIvMTAwMDIxNTk3NjM0ODYvNTE1V3g1MTVIX09KSzczMDAyLVNOUl8xLmpwZ3w4MWUxYjEwYWYxNWE0N2VlMzE4ZTkxYjlhYTY4NWU2YmJiNmE1YjJmMWZlNWYwOTg1NDIzYThlMzQyNWMxYjg4)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Weight | 2,875 kg |
Fitting position | Roue |
With ring | 1 |
Seal diameter | 69 mm |
Teeth of wheel side splines | 30 |
Number of internal gears on wheel side | 35 |
Nb of poles | 47 |
Length 2 | 1645 mm |