
Reference OJK74.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M26x1 |
| Teeth of wheel side splines | 30 |
| Number of internal gears on wheel side | 35 |
| Seal diameter | 68 mm |
| Version | 6 Balls |
| Length 1 | 89 mm |
| Outboard joint diameter | 95 mm |
| Length 2 | 150 mm |
| Fitting position | Avant gauche |
| Weight | 3,153 kg |