
Reference OJK74.002
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Length 2 (Driveshaft) | 147 mm |
| External or internal thread definition | M24x1 |
| Version | 8 balls |
| Fitting position | Avant droit |
| number of external splines on the wheel side | 28 |
| number of internal splines on the wheel side | 33 |
| Outboard joint diameter | 84 mm |
| Length 1 | 89 mm |
| Seal diameter | 63 mm |
| Weight | 2,475 kg |