
Reference OJK74.003
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Teeth of wheel side splines | 30 |
| Number of internal gears on wheel side | 36 |
| Seal diameter | 68 mm |
| Length 1 | 89 mm |
| External or internal thread definition | M26x1 |
| Outboard joint diameter | 99 mm |
| Length 2 | 154 mm |
| Version | 6 balls |
| Fitting position | Avant gauche |
| Weight | 3,498 kg |