![OJK74.005](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK74005-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MjYxMXxpbWFnZS9qcGVnfGhiYy9oYzUvMTAwMDIxNjA3NDY1MjYvNTE1V3g1MTVIX09KSzc0MDA1LVNOUl8xLmpwZ3wzMWFhMzViMjJmYzA2NWM4ZGYxOWY1ZTAyMTNkOGUzYzk5ZjMzMGM2MDk2ODgyNTkxOGEwY2UyZjZjN2ZjMzhk)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,261 kg |
Seal diameter | 58 mm |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 26 |
Length 2 | 138 mm |
Number of internal gears on wheel side | 30 |
Fitting position | Roue |