![OJK74.006](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK74006-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1ODA2MXxpbWFnZS9qcGVnfGhlYi9oYmUvMTAwMDIxNjA5NDMxMzQvNTE1V3g1MTVIX09KSzc0MDA2LVNOUl8xLmpwZ3wwM2YyOTJjYTQzYjRhM2IzNjhhM2UxNTJjOWU5ZDA0NTViYTVkNTUwYTM2ZjkzNGU4OWM4OGFjMDA4YmNkZTVl)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,142 kg |
With ring | 1 |
External or internal thread definition | M22x1,5 |
Seal diameter | 60 mm |
Teeth of wheel side splines | 26 |
Length 2 | 1305 mm |
Number of internal gears on wheel side | 28 |
Nb of poles | 50 |
Fitting position | Roue |