![OJK74.008](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK74008-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1NjgzOXxpbWFnZS9qcGVnfGhiMi9oNjkvMTAwMDIxNjEzMzYzNTAvNTE1V3g1MTVIX09KSzc0MDA4LVNOUl8xLmpwZ3xjODA5ZGE1OWUwYzBiYWZlMGEzNGExZjY4N2UyZDQzNmMwYjI3ZmJhZTM4Y2M4NTQ1MzI2YWRlMjU2N2VlZWE5)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Weight | 2,045 kg |
With ring | 1 |
Seal diameter | 55 mm |
Teeth of wheel side splines | 26 |
Length 2 | 1305 mm |
Number of internal gears on wheel side | 28 |
Nb of poles | 50 |
Fitting position | Roue |