![OJK74.009](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK74009-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1NDMwM3xpbWFnZS9qcGVnfGhlMi9oNjIvMTAwMDIxNjE1MzI5NTgvNTE1V3g1MTVIX09KSzc0MDA5LVNOUl8xLmpwZ3w0ZjNmNzMyYzA1ZjE2YjZiM2E2YzgyY2Q0MTFhOWE0ZjZjNTQwZjM4NmU1NWY1NzU4YWJhZmIxYzI3ZDFiNmQ5)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Weight | 2,091 kg |
With ring | 1 |
Seal diameter | 60 mm |
Teeth of wheel side splines | 26 |
Length 2 | 135 mm |
Number of internal gears on wheel side | 22 |
Nb of poles | 50 |
Fitting position | Roue |