
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,055 kg |
External or internal thread definition | M18x1 |
Teeth of wheel side splines | 25 |
Number of internal gears on wheel side | 28 |
Seal diameter | 49 mm |
Outboard joint diameter | 76 mm |
Length 1 | 82 mm |
Length 2 | 143 mm |
Version | 6 balls |
Fitting position | Avant droit |