
Reference OJK77.005
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 147 mm |
| number of external splines on the wheel side | 28 |
| number of internal splines on the wheel side | 29 |
| Length 1 | 85 mm |
| Seal diameter | 58 mm |
| Outboard joint diameter | 73 mm |
| Version | 8 balls |
| External or internal thread definition | M22x1 |
| Fitting position | Avant gauche |
| Weight | 1,896 kg |
OE Equivalents
Suzuki4410155L20Suzuki4410155LC0Suzuki4410157KA0Suzuki4410255L01Automotive Compatibility
FiatSEDICISEDICI 103/2006 => 05/2009FrontLeft,RightSuzukiSwiftSWIFT II09/1989 => 07/1996Front-SuzukiSWIFT IIISWIFT III03/2006 => 08/2011FrontRight,LeftSuzukiSX4SX4 => FrontLeft,RightSuzukiSX4SX4 => FrontRight,LeftSuzukiSX4SX406/2007 => 05/2009FrontRightSuzukiSX4SX4 I => FrontLeftSuzukiSX4SX4 I => FrontRight,LeftSuzukiSX4SX4 I06/2009 => 08/2014FrontLeft,Right