![OJK77.007](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK77007-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MDA1OXxpbWFnZS9qcGVnfGg0Mi9oMTQvMTAwMDIxNjI5MDkyMTQvNTE1V3g1MTVIX09KSzc3MDA3LVNOUl8xLmpwZ3wzODg3MjhkMzkwODVlY2MzYzMxM2E3ZjYxOGIwODBiNDVhYmQ4NDI2MzVmMjMyNzJlMDk4ODk2OTdmMDU2YzA4)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1 |
Weight | 2,514 kg |
Fitting position | Roue |
Teeth of wheel side splines | 28 |
Number of internal gears on wheel side | 33 |
Outboard joint diameter | 84 mm |
Length 1 | 85 mm |
Seal diameter | 58 mm |
Length 2 | 150 mm |
Version | 8 balls |