
Reference OJK77.008
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M18x1 |
Number of internal gears on wheel side | 26 |
Teeth of wheel side splines | 24 |
Seal diameter | 45 mm |
Outboard joint diameter | 69 mm |
Length 1 | 89 mm |
Length 2 | 151 mm |
Version | 8 balls |
Fitting position | Arrière droit |
Weight | 1,86 kg |