Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
For Transmission NTN | Pour transmission NTN |
External or internal thread definition | M22x1 |
Seal diameter | 58 mm |
Outboard joint diameter | 87 mm |
Version | 8 balls |
Length 1 | 85 mm |
Length 2 | 150 mm |
Teeth of wheel side splines | 28 |
Number of internal gears on wheel side | 35 |
Weight | 2,696 kg |