Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M18x1,5 |
Weight | 1,783 kg |
With ring | 1 |
Seal diameter | 49 mm |
Teeth of wheel side splines | 25 |
Length 2 | 143 mm |
Number of internal gears on wheel side | 29 |
Nb of poles | 43 |
Fitting position | Roue |