
Reference OJK80.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 146 mm |
| External or internal thread definition | M24x2 |
| Weight | 2,053 kg |
| Fitting position | Avant gauche |
| number of internal splines on the wheel side | 29 |
| Seal diameter | 65 mm |
| number of external splines on the wheel side | 31 |
| Length 1 | 97 mm |
| Outboard joint diameter | 73 mm |
| Version | 8 balls |
OE Equivalents
Land RoverLR024763Land RoverLR048490Land RoverLR049835Land RoverLR060412Land RoverLR060478Land RoverLR060480Land RoverLR061904Land RoverLR062317Automotive Compatibility
LAND ROVER (CHERY)DISCOVERY SPORTDISCOVERY SPORT => Front,RearLeft,RightLAND ROVER (CHERY)DISCOVERY SPORTDISCOVERY SPORT => Rear,FrontLeft,RightLAND ROVER (CHERY)RANGE ROVER EVOQUERANGE ROVER EVOQUE => Front,RearLeft,RightLAND ROVER (CHERY)RANGE ROVER EVOQUERANGE ROVER EVOQUE => Rear,FrontLeft,RightLand RoverDISCOVERY SPORTDISCOVERY SPORT => Rear,FrontLeft,RightLand RoverDISCOVERY SPORTDISCOVERY SPORT 1 => Front,RearRight,LeftLand RoverDISCOVERY SPORTDISCOVERY SPORT 1 => Rear,FrontRight,LeftLand RoverDISCOVERY SPORTDISCOVERY SPORT 108/2014 => 08/2015Front,RearLeft,RightLand RoverDISCOVERY SPORTDISCOVERY SPORT 108/2014 => Rear,FrontLeft,RightLand RoverDISCOVERY SPORTDISCOVERY SPORT 2 => Front,RearRight,LeftLand RoverDiscoveryDiscovery => Front,RearLeft,RightLand RoverDiscoveryDiscovery => Front,RearRight,LeftLand RoverDiscoveryDiscovery => Rear,FrontLeft,RightLand RoverDiscoveryDiscovery => Rear,FrontRight,LeftLand RoverEVOQUEEVOQUE => FrontRight,LeftLand RoverEVOQUEEVOQUE => Rear,FrontLeft,RightLand RoverEVOQUEEVOQUE05/2013 => 05/2015Front,RearRight,LeftLand RoverRANGE ROVER EVOQUERANGE ROVER EVOQUE I => FrontRight,LeftLand RoverRANGE ROVER EVOQUERANGE ROVER EVOQUE I02/2011 => 05/2015FrontLeft,RightLand RoverRANGE ROVER EVOQUERANGE ROVER EVOQUE I02/2011 => 05/2015Front,RearLeft,RightLand RoverRANGE ROVER EVOQUERANGE ROVER EVOQUE I02/2011 => Front,RearRight,LeftLand RoverRANGE ROVER EVOQUERANGE ROVER EVOQUE I05/2013 => 05/2015Rear,FrontLeft,RightLand RoverRANGE ROVER EVOQUERANGE ROVER EVOQUE I05/2015 => Rear,FrontRight,Left