Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Weight | 2,483 kg |
Fitting position | Roue |
With ring | 1 |
Seal diameter | 556 mm |
Teeth of wheel side splines | 28 |
Length 2 | 146 mm |
Number of internal gears on wheel side | 32 |
Nb of poles | 60 |