![OJK80.005](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK80005-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0OTU4N3xpbWFnZS9qcGVnfGhhNS9oZDcvMTAwMDIxNjQ0ODIwNzgvNTE1V3g1MTVIX09KSzgwMDA1LVNOUl8xLmpwZ3w2YjU0NzkzOTczODA4N2ZmNTUzZWQ4ZDAyZWU3MWVhNDUyODhiNDYwMjBkZThkYWY4MDY4Y2NkOWNhMTBiZThi)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M10x1,5 |
Fitting position | Roue |
Seal diameter | 574 mm |
Teeth of wheel side splines | 40 |
Length 2 | 1155 mm |
Number of internal gears on wheel side | 27 |
Weight | 2,825 kg |