![OJK84.001](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK84001-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MzA5N3xpbWFnZS9qcGVnfGg2Mi9oZGUvMTAwMDIxNjQ2Nzg2ODYvNTE1V3g1MTVIX09KSzg0MDAxLVNOUl8xLmpwZ3w0ZDk5N2NiYmU4MmI4NjI1YzlkNDU0YmYxYzJmZTFmMDllMDQzNTJhNTRiMTA0NWQ3MWM2NmMzNGJjMWNiMTU5)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Weight | 1,932 kg |
Fitting position | Roue |
With ring | 1 |
Seal diameter | 50 mm |
Teeth of wheel side splines | 25 |
Length 2 | 153 mm |
Number of internal gears on wheel side | 22 |
Nb of poles | 44 |