Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,966 kg |
Fitting position | Roue |
With ring | 1 |
External or internal thread definition | M22x1,5 |
Seal diameter | 525 mm |
Teeth of wheel side splines | 25 |
Length 2 | 153 mm |
Number of internal gears on wheel side | 22 |
Nb of poles | 48 |