![OJK84.004](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK84004-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0OTcyOHxpbWFnZS9qcGVnfGg5NC9oYzUvMTAwMDIxNjUyNjg1MTAvNTE1V3g1MTVIX09KSzg0MDA0LVNOUl8xLmpwZ3wzOGQ3YWQ1YWI4ZTQyMWRjMTdkMjQ1N2FlMThhYzQ3ZTJiZjQxNWEyMDgzNjQzNmQ2MTk5NjlhYjA1NTQyYjli)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting position | Roue |
With ring | 1 |
Seal diameter | 50 mm |
Teeth of wheel side splines | 25 |
External or internal thread definition | M22x1,5 |
Length 2 | 158 mm |
Number of internal gears on wheel side | 23 |
Nb of poles | 48 |
Weight | 2,209 kg |