![OJK84.006](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK84006-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MjUzNHxpbWFnZS9qcGVnfGhmMy9oYjcvMTAwMDIxNjU2NjE3MjYvNTE1V3g1MTVIX09KSzg0MDA2LVNOUl8xLmpwZ3wwNDRmMjA3ZWMwYzdjMGExMTk4YTE4NWVmYmIzNmFiYmViNTc2MTc5ZDIzYWQwMjM2YTdkYzZmZGMyMjQxMmVj)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,837 kg |
Fitting position | Roue |
With ring | 1 |
Seal diameter | 60 mm |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 27 |
Length 2 | 164 mm |
Number of internal gears on wheel side | 26 |
Nb of poles | 52 |