![OJK84.007](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK84007-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0NjE1NHxpbWFnZS9qcGVnfGgzNi9oYjEvMTAwMDIxNjU4NTgzMzQvNTE1V3g1MTVIX09KSzg0MDA3LVNOUl8xLmpwZ3w0Zjg2ZDQyNThhNzAzNGQ0ZTdjY2M2ZWFlOWJmMjM0NDVmYWIwYjBkOTIwZTc3NjVkODcxZDZlMTBhN2M2NGI2)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,56 kg |
With ring | 1 |
Seal diameter | 621 mm |
External or internal thread definition | M22X1,5 |
Teeth of wheel side splines | 27 |
Length 2 | 158 mm |
Number of internal gears on wheel side | 24 |
Nb of poles | 48 |
Fitting position | Roue |