Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
With ring | 1 |
Seal diameter | 62 mm |
Number of internal gears on wheel side | 25 |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 30 |
Length 2 | 158 mm |
Nb of poles | 48 |
Fitting position | Roue |
Weight | 2,691 kg |