![OJK89.001](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK89001-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0OTQ1NHxpbWFnZS9qcGVnfGhlYS9oNWIvMTAwMDIxNjYyNTE1NTAvNTE1V3g1MTVIX09KSzg5MDAxLVNOUl8xLmpwZ3w4OGI5YmY4ZDBmOWY3NmI4MWY5Nzc3N2JjOThiMDUxMzEwNzAwNzMxNmRjNTk4MDlmNDliYWZiOTUxMDMwNzRk)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,627 kg |
Seal diameter | 52 mm |
External or internal thread definition | M20x1,5 |
Teeth of wheel side splines | 24 |
Length 2 | 141 mm |
Number of internal gears on wheel side | 21 |
Fitting position | Roue |