Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,217 kg |
With ring | 1 |
Seal diameter | 50 mm |
Teeth of wheel side splines | 25 |
External or internal thread definition | M22x1,5 |
Length 2 | 158 mm |
Number of internal gears on wheel side | 24 |
Nb of poles | 48 |
Fitting position | Roue |