WHEEL BEARING & CV JOINT OPERATIONS ROLLER CABINET - CLA
Wheel bearing tools
OM0199
Specifically designed in partnership with the manufacturer NTN-SNR, in order to assure the right intervention methods to secure the installation, without affecting the technical specifications of the parts in accordance to the manufacturer.
This roller cabinet can be used for numerous bearing replacement operations, both multi-brand and with specific applications, and ergonomic workstation design (transmission and bearings), for applications close to the transmission.
Contents:
- drawer 1: hub socket insert, 1/2" torque wrench
- drawer 2: pliers insert, 3/8" torque wrench, specific tools
- drawer 3: OM 8033 inner bearing removal set, OM 4217 hub disc set-up socket set
- drawer 4: SA 3423 hydraulic ram, OM 8028 extension rod set, OM 8032 driveshaft/shield puller set, OM 8031 driveshaft/shield set-up set
- drawer 5: OM 8034 universal bearing removal set, OM8035 aluminum hub bearing removal set
- drawer 6: OM 8036 2nd generation tool bearing removal, OM 8037 hydraulic ram
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 65 kg |