OM1112
This kit is specially designed for installing and removing shock absorber heads. Its go-through socket wrench lets you release or tighten the top cup nut while holding the damper piston steady to prevent it turning.
Contents:
- SA1132: ratchet wrench with loops 21mm
- SA1163: hex go-through socket 16mm L.82mm 1/2"
- SA1164: hex go-through socket 17mm L.82mm 1/2"
- SA1165: hex go-through socket 18mm L.82mm 1/2"
- SA1166: hex go-through socket 19mm L.82mm 1/2"
- SA1167: hex go-through socket 21mm L.82mm 1/2"
- SA1168: hex go-through socket 22mm L.82mm 1/2"
- SA1169: hex go-through socket 24mm L.82mm 1/2"
- SA1170: hex socket bit 6mm L.123mm 1/2"
- SA1171: hex socket bit 7mm L.123mm 1/2"
- SA1172: hex socket bit 8mm L.123mm 1/2"
- SA1173: hex socket 7mm L.123mm 1/2"
- SA1174: hex socket 8mm L.123mm 1/2"
- SA1175: hex socket 9mm L.123mm 1/2"
- SA1176: torx socket bit T50 L.123mm 1/2"
- SA1177: slotted socket bit 5x8 L.123mm 1/2"
- SA1178: slotted socket bit 6x8 L.123mm 1/2"
- SA1179: slotted socket bit 7.1x9.6 L.123mm 1/2"
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 3,86 kg |
Warranty period (years) | 5 |