
PSA/FORD AUXILIARY BELT TENSIONER SET - CLA
Engine timing tools
OM3694
Applications:
Citroën: C1, C2, C3 III, C3 Pluriel, C4 Picasso
Ford: B-Max, C-Max, Fiesta, Focus, Focus C-Max, Fusion, Galaxy, Grand C-Max, Mondeo, S-Max, Tourneo, Transit.
Mazda: 2, 3
Mini: One, Cooper, Clubman
Peugeot: 107, 1007, 206, 206 CC, 206 SW, 307, 307 SW, 508
Toyota: Aygo
Volvo: C30, S40, S80, V50, V70
Engines: 1.4, 1.4 TDCI, 1.4 DiD, 1.5 TDCI, 1.6 HDI, 1.6 TDCI, 1.6 16v, 1.6 D4, 2.0 HDI, 2.2 HDI
OEM codes :
01099 , 0188-Z , G-01099 , PZ4L0-G0109-90
Compatible engine codes :
2WZTV , 8HT (DV4TD) , 8HX (DV4TD) , 8HY (DV4TED4) , 8HZ (DV4TD) , DV4 , DV4TD , F6JB , F6JD , KVJA , AEDA , ENUG , UGCA , UGCB , UGCC , UGJC , UGJE , UGJG , XUCA , XUCC , XUCD , XUGA , XUJA , XUJB , XUJC , XVCA , XVCB , XVCC , XVGA , XVGB , XVGC , XVJA , XVJB , XVJC , XVJD , XVJE , XWDA , XWDB , XWDC , XWDD , XWDE , XWGA , XWGB , XWJA , XXDA , XXDB , XXDC , XXD , 9H01 (DV6TED4) , D4164T , DV6 , DV6TED4 (9HY/9HZ/9HX) , G8DA , G8DB , G8DC , G8DD , G8DE , G8DF , GPDA , GPDB , GPDC , HHDA , HHDB , HHJA , HHJB , HHJC , HHJD , HHJE , HHJF , MTDA , MZCD (Y6) , NGCA , NGDA , NGDB , T1BA , T1BB , T1BC , T1WA , T1WB , T3CA , T3CB , T3CC , T3DA , T3DB , T3JA , T3JB , TZGA , TZGB , TZJA , TZJB , U3CA , UBGA , UBJA , W16 , D16 (9HZ) , Y6 , DW10 , DW12
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Warranty period (years) | 5 |
| Weight | 0,33 kg |