
OM4012
Models:
Alfa: 145, 146, 147, 156, 159, 166, GT, Crosswagon Q4
Fiat: Punto, Grande Punto, Bravo/Brava, Marea, Weekend, Stilo, Doblò/Cargo, Multipla, Idea, Panda, Ducato
Lancia: Ypsilon, Musa, Lybra, Thesys
Opel: Corsa, Agila, Meriva, Combo Tour, Astra, Zafira, Vectra
Suzuki: Ignis, Swift, Wagon R+
Ford: Ka
Jeep : Renage
Engines:
1.3 JTD MultiJet, 1.3 CDTI, 1.3 TDCI, 1.6 MultiJet, 1.9 JTD, 1.9 MultiJet, 2.4 JTD, 1.9 CDTI, 2.0 MultiJet
Codes OEM :
1860905000, 1860905010, 1860985000, 1870896900, 1870900300,
1870900400, 1871000900, 199B303-1059, 303-1468, EN-46781, EN-46788,
EN-46789, KM-6130, KM-6349, KM-933
Codes moteurs compatibles :
169A1.000 , 182B4.000 , 182B9.000 , 185A2.000 , 185A6.000 , 186A6.000 , 186A8.000 , 186A9.000 , 188A2.000 , 188A3.000 , 188A7.000 , 188A8.000 , 188A9.000 , 188B2.000 , 192A1.000 , 192A3.000 , 192A5.000 , 192A8.000 , 192A9.000 , 192B1.000 , 192B4.000 , 198A2.000 , 198A3.000 , 198A6.000 , 199A2.000 , 199A3.000 , 199A5.000 , 199A9.000 , 199B1.000 , 199B2.000 , 199B4000 , 223A7.000 , 223A9.000 , 250A1000 , 323.02 , 342.02 , 350A2.000 , 350A3.000 , 362.02 , 371.01 , 841G.000 , 841H.000 , 841P.000 , 937A2.000 , 939A1.000 , 939A2.000 , 939A3.000 , 940C1000 , 940A3.000 , 955A3.000 , 955A4.000 , A13DTC , A13DTE , A13DTR , D13A , Y13DT , Y13DTH , Z13DT , Z13DTH , Z13DTi , Z13DTJ , Z13DTR , Z19DT , Z19DTH , Z19DTJ , Z19DTL , 55260384 , B20DTH , 55263087 , FHZ , FHY , 8HS
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Warranty period (years) | 5 |
Weight | 2,2 kg |