Reference OM4017
OM4017
Models :
Fiat : Idea, Punto, Grande Punto, Stilo, Panda, 500, Bravo, New
Punto, Punto Evo, New Panda
Lancia : Ypsilon, Musa
Ford : Ka
Engines: 1.2 8V, 1.2 16V, 1.4 8V, 1.4 Bi-Fuel LPG, 1.4 Natural Power
CNG, 1.2 Easy Power LPG, 1.2 Bi-Fuel LPG, 1.2 Evo
OEM codes :
1860905000 , 2000004200 , 2000004300 , 2000004400 , 2190754200 , 2190754400 , 2190754500
Compatible engine codes :
169A4.000 , 188A4.000 , 199A4.000 , 199A7.000 , 350A1.000
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2 kg |
Warranty period (years) | 5 |