
OM4102
Models:
Fiat/Lancia: Ulysse, Scudo, Ducato, Zeta, Phedra
Citroën: Cl, C2, C3, C3 Picasso, C3 Pluriel, C4, C4 Picasso/Grand Picasso, C5, C6, C8, C-Crosser, DS3, DS4, DS5, Berlingo, Jumpy/Dispatch, Jumper/Relay, Nemo, Xantia, Xsara, Xsara Picasso, Evasion/Synergie, Saxo, ZX, XM, AX, C15
Ford: Focus, C-Max, Focus C-Max, Kuga Transit
Land Rover : Evoque, Defender
Mitsubishi: ASX, Outlander 2, Lancer
Hyundai: Genesis Coupé, IX55, Vera Cruz, Azera, Grandeur, Sonata, Sonica
Kia: Opirus, Sorento
Peugeot: 107, 1007, 206, 206+, 206 cc, 207, 207 cc, 208, 306, 307, 307 cc, 308, 308 cc, 3008, 406, 406 coupé, 407, 407 coupé, RCZ, 4007, 4008, 508, 5008, 607, 806, 807, Partner, Bipper, Expert, Boxer, 106, 605, 205, 405
Engines: 1.4 HDI, 1.6 HDI, 1.9, 2.0 JTD, 2.0 HDI, 2.2 TDCI, 2.2 JTD, 2.2 HDI, 2.2 DID, 2.4 TDCI, 3.2 TDCI 3.3 V6 petrol, 3.8 V6 petrol
Compatible engine codes :
1.4 : DV4C (8HP) , DV4C (8HR) , DV4TD (8HT) , DV4TD (8HW) , DV4TD (8HX) , DV4TD (8HZ) , DV4TED (8HS) , DV4TED4 (8HX) , DW4TD (8HZ)
1.6 : DV6ATED (9HX) , DV6ATED4 (9HX) , DV6AUTED4 (9HX) , DV6BTED4 (9HT) , DV6BTED4 (9HW) , DV6BUTED4 (9HT) , DV6C (9HD) , DV6C (9HL) , DV6C (9HR) , DV6D (9HP) , DV6DTED (9HF) , DV6DTED (9HJ) , DV6DTED (9HP) , DV6ETED (9HN) , DV6TED (9HY) , DV6TED4 (9HV) , DV6TED4 (9HW) , DV6TED4 (9HX) , DV6TED4 (9HZ) , DV6TED4B (9HV) , DV6TED4BU (9HS) , DV6TEDB4 (9HS) , DV6TEDB4 (9HV)
2.0 : DW10ATD (RHY) , DW10ATED (RHS) , DW10ATED (RHW) , DW10ATED (RHZ) , DW10ATED4 (RHM) , DW10ATED4 (RHW) , DW10ATED4/L4 (RHT) , DW10BTED (RHX) , DW10BTED/L3 (RHX) , DW10BTED/L3 (RHZ) , DW10BTED4 (RHF) , DW10BTED4 (RHJ) , DW10BTED4 (RHL) , DW10BTED4 (RHR) , DW10C (RHD) , DW10C (RHH) , DW10CTED4 (RH02) , DW10CTED4 (RHC) , DW10CTED4 (RHD) , DW10CTED4 (RHE) , DW10CTED4 (RHH) , DW10JATED4 (RHM) , DW10JATED4 (RHW) , DW10JTED4 (RHW) , DW10TD (RHY) , DW10TD (RHZ) , DW10UTD (RHV) , DW10UTED4 (RHG) , DW10UTED4 (RHK) , DW10FD (AHX)
2.2 : DW12ATED (4HX) , DW12ATED (4HZ) , DW12ATED4/L4 (4HW) ,DW12BTED4 (4HK), DW12BTED4 (224DT), DW12BTED4 (4HN), DW12BTED4 (4HP) , DW12BTED4 (4HR) , DW12BTED4 (4HS) , DW12BTED4 (4HT) , DW12BTED4 (4HX) , DW12BTED4/L4 (4HW) , DW12CTED4 (4HL), DW12TED4 (4HX) , DW12UTED (4HY) ,
3.3-3.8 V6 : G6DA , G6DB , G6DC
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Warranty period (years) | 5 |
Weight | 1,95 kg |