OM6250
Allows camshaft alignment. Incorrect alignment can cause damage to the camshaft housings, including the need to replace the cylinder head.
Contents:
- 11 camshaft supports
- camshaft alignment plate
- camshaft holding tool
- 2 pin alignment tools for the exhaust camshaft
Models:
Audi: A1 , A1 Sportback, A3, A3 Sportback, A3 Cabrio, A4, A4 Allroad, A4 Quattro, A4 Cabrio, A5, A5 Sportback, A5 Cabrio, A6, A6 Allroad, A6 Quattro, A8, TT, Q3, Q5, Q7
Engines: 1.6-2.0-2.7-3.0-4.0-4.2 TDI CR
Compatible engine codes :
1.6 : CAYB , CAYC
2.0 : CAGA , CAGB , CAGC , CAHA , CAHB , CBAA , CBAB , CBBB , CFFA , CFFB , CFGB , CFGC , CFGD , CFHB , CFHD , CGLA , CGLB , CGLC , CGLD , CGLE , CJCA , CJCB , CJCC , CJCD , CLJA , CLLB , CMEA , CMFA , CMFB , CMGB
2.7 : BPP , BSG , CAMA , CAMB , CANA , CANB , CANC , CAND , CGKA , CGKB
3.0 : ASB , BKN , BMK , BNG , BUG , BUN , CAPA , CASA , CASB , CCLA , CCMA , CCWA , CCWB , CDYA , CDYB , CDYC
4.0 : ASE
4.2 : BTR , BVN , CCFA , CCFC , CDSB , CTEC
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 12,4 kg |
Warranty period (years) | 5 |