OM8032
To remove wheel hubs, this product is designed to remove stuck and bent drive shafts, in advanced cases it can be used with a hydraulics power bolt (optional).
Suitable for hubs with wheel studs or bolts.
Secured intervention.
1/4 drawer format.
Specifications:
- plate: slotted mounting hole M12 and M14
- working range: M12: Ø96-138mm - M14: Ø98-136mm
Applications:Multi-brand
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 3,43 kg |
Warranty period (years) | 5 |