OM8034
This tooling is dedicated to bearings that are not integral within the hub.
The design of the cups ensures a precise alignment.
This kit is designed for an intervention on the vehicle.
It is also possible to add a 17T hydraulic power as an option or to use cups with the press.
This composition can also be used to remove some silent-blocs.
Contents:
- 10 push cups from 61mm to 83,5mm
- 3 through cups 72, 80, 88mm
- 1 counter bearing cup
- 1 traction screw M20 with bearing
- 2 thrust screws M12x1,5
- 2 thrust screws M14x1.5
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Warranty period (years) | 5 |
Weight | 9,77 kg |