![POLYGONAL WRENCH SET FOR TIMING PULLEY NUTS & ACCESSORIES (5 PCS)](https://eshop-api.ntn-snr.com/medias/515Wx515H-OM9259-CLA-1.jpg?context=bWFzdGVyfGltYWdlc3w0MTgzMXxpbWFnZS9qcGVnfGg5OC9oODcvMTAwMDIxODQ5MjkzMTAvNTE1V3g1MTVIX09NOTI1OS1DTEFfMS5qcGd8MWQzMmJkZDI0MDgyZGUwMWVjNmJjNDQ2ODBiZDVhMjRhNmM5NTk1MGU2OTgwMWViZTJhMTZkMjlhNTgxNTdiNw)
OM9259
These wrenchs are specially designed for working on hard-to reach pulley nuts and belt tensioners.
Low space requirement.
12 pans.
Contents:
- l-shaped Ø19mm wrench
- l-shaped Ø17mm wrench
- l-shaped Ø16mm wrench
- l-shaped Ø15mm wrench
- l-shaped Ø13mm wrench
Options:
- SA9264: Ø10 straight wrench
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,6 kg |
Warranty period (years) | 5 |