Reference OM9259
OM9259
These wrenchs are specially designed for working on hard-to reach pulley nuts and belt tensioners.
Low space requirement.
12 pans.
Contents:
- l-shaped Ø19mm wrench
- l-shaped Ø17mm wrench
- l-shaped Ø16mm wrench
- l-shaped Ø15mm wrench
- l-shaped Ø13mm wrench
Options:
- SA9264: Ø10 straight wrench
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Warranty period (years) | 5 |
| Weight | 1,571 kg |