
Reference OM9281
OM9281
Models:
Citroën : AX, GTi, ZX, BX, C15, Visa Gti, Saxo 16V 1.6
Peugeot : 106, 205, 305, 309, 405, 309 Gti 16, 405 Mi 16
Engines : 1.0, 1.1, 1.4, 1.6, 1.9
OEM codes :
0132-Q , 0132-QZ , 0132-X , 0153-AB , 0188-Q1 , 0194-C , 21-262 , 303-734 , 4507-TA , 4507-TJ , 9041-TZ , 9767-27 , 9767-89
Compatible engine codes :
159A , 171B , 171C , 171D , 180A , 180D , 180Z , B1A/A , B1E , B1F , B4A , B6D , B6E , BAY , BDY , C1A , CDY , CDZ , D2A , D2C , D2E , D2F , D6A , D6B , D6D , D6E , DDZ , DFZ , DKZ , H1A , HDY , HDZ , K1A , K1F , K1G , K2A , K2B , K2D , K3A , K6B , KDX , KDY , KDZ , KFY , KFZ , M4A , NFU , NFX , T8A , T9A , THX , TU , TU1-2-3-5-9 , VJY , VJZ , X12XE , XU , XU5-171B , XU9-D2A
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Warranty period (years) | 5 |
Weight | 0,3 kg |