OM9396
Enables the tightening of CV boot clamps when torquing is necessary.
Patented head, 2 pinch lines for positioning the plier either parallel or perpendicular to the CV boot according to the bulk and the space available on the vehicle.
2 in 1 head.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,004 kg |
Warranty period (years) | 5 |